SILVYN® RKS
Available from stock
Available soon
Not available
Benefits
- Fast and easy mounting
- Various applications
Application range
- Plant engineering
- Railway applications
- Automotive industry
- Fastening clamp for cables, conduits and pipes
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001171
- ETIM 5.0 Class-Description: Holder for protective hose
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001171
- ETIM 6.0 Class-Description: Holder for protective hose
-
Material
- Steel, galvanised
Polychloroprene -
Temperature range
- -35 °C to +100 °C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.