e-Shop

SILVYN® SPLIT COV-M

SILVYN® SPLIT COV is a divisable conduit fitting for subsequent installation with the divisible conduit SILVYN® SPLIT

Halogen-free Assembly time Temperature-resistant UV-resistant

Article number Metric size Suitable for SILVYN® SPLIT Pieces / PU Base Unit Price (base price)
SILVYN® SPLIT COV-M (counter nut not included)
61806680
16 x 1.5 10 100
61806681
20 x 1.5 14 100
61806682
25 x 1.5 20 50
61806683
32 x 1.5 23 50
61806684
40 x 1.5 37 25
61806685
50 x 1.5 45 25
Available from stock
Available soon
Not available

Benefits

  • Fast and easy assembly
  • Subsequent mountable conduit insertion

Application range

  • In combination with protective conduit:
  • SILVYN® SPLIT
  • Mechanical engineering
  • Electrical industry
  • Used in areas where cables and wires need to be protected after assembly

Product features

  • divisable counter nut with metric thread

Note

  • UV-resistant and weather-resistant

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001176
  • ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001176
  • ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose

Colour delivered

  • Black (RAL 9005), UV-resistant

Material

  • Halogen-free PA

Temperature range

  • -40°C to +120°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.