
EPIC® Tools
EPIC® contacts and the suitable tools for a durable connection
Top seller of category


H-B 24 SDRLH-BO 29 ZW. BOX MOUNT BASE
H-B 24 SDRLH-BO 29 ZW. BOX MOUNT BASE
70146400
The housing for installation in rectangular connectors has 2 cable entries and pivots for a double lever. It can be used, for example, in investment construction.

H-B 24 SDRL-BO 21 ZW. BOX MOUNT BASE
H-B 24 SDRL-BO 21 ZW. BOX MOUNT BASE
10109000
The universal metal housing with 2 cable entries and pivots for a double lever is suitable for use in investment construction applications.

H-B 24 SGRH 29 ZW. BOX MOUNT BASE
H-B 24 SGRH 29 ZW. BOX MOUNT BASE
70135400
The robust metal housing with a cable entry and 2 double levers is suitable for use in investment construction applications.

H-B 24 SGRL 21 ZW. BOX MOUNT BASE
H-B 24 SGRL 21 ZW. BOX MOUNT BASE
10105000
The universal metal housing with 2 double levers and 2 cable entries can be used, for example, in investment construction or the plastics industry.

H-B 24 SGR M25 ZW. BOX MOUNT BASE
H-B 24 SGR M25 ZW. BOX MOUNT BASE
19104000
The robust low metal housing consists of 2 double levers and 1 cable entry. It is suitable for use in applications of the plastics industry.

H-B 24 SGRLH-LB M32 ZW. BOX MOUNT BASE
H-B 24 SGRLH-LB M32 ZW. BOX MOUNT BASE
79161400
The metal housing for rectangular connectors consists of a single lever and 2 cable entries and is not only intended for use in investment construction.

MCR 24 B FRAME F. FEMALE MODULES A-G
MCR 24 B FRAME F. FEMALE MODULES A-G
10381700
The frame system for rectangular connectors enables quite easy installation in connector and it is suitable in investment construction.

MCR 16 B FRAME F. FEMALE MODULES A-E
MCR 16 B FRAME F. FEMALE MODULES A-E
10381500
The frame systems enable to use various modules together in one housing, only the combination of pin frame and male pin contact.

H-B 10 TBFH M25 N.GEW. CPL. HOOD
H-B 10 TBFH M25 N.GEW. CPL. HOOD
79040400
The robust high metal housing consists of 2 double levers and a direct cable entry and is suitable for use in the plastics industry.

EPIC H-B 10 TBF M20
EPIC H-B 10 TBF M20
19046000
The low metal housing with 2 double levers and a direct cable entry is ideal for investment construction applications.

EPIC H-B 10 AG
EPIC H-B 10 AG
10032000
The robust universal housing is ideal for use in the plastics industry or for investment construction applications.

EPIC H-B 10 AD-LB
EPIC H-B 10 AD-LB
10033900
The metal housing consists of a single lever and a seal and can be used, for example, in investment construction or lighting and sound systems.
- EPIC® Tools for M-D 1,0 D-Sub contacts-on-reel stamped
- EPIC® Tools for contacts H-D 1.6 machined
- EPIC® Tools for contacts H-D 1.6 stamped
- EPIC® Tools for contacts H-BE 2.5 machined
- EPIC® Tools for contacts MC 2.5 machined
- EPIC® Tools for contacts MC 2.5 stamped
- EPIC® Tools for contacts MC 3.6 machined
- EPIC® Tools for contacts MC Coax