EPIC® H-Q TS
There are many different uses for this sturdy rectangular connector hood made of plastic. The female, side-mounted M25 thread is suitable for connecting a separate cable or conduit gland. This results in an optimised design with regard to weight and installation space.
Article number | M | Pieces / PU | Base Unit | Price (base price) | |
---|---|---|---|---|---|
381166441
| 25 | 10 |
Available from stock
In stock in Germany
Not available
Benefits
- The hood housing is mateable with many commercially available housings (panel-mount base, surface-mount base or coupler hood housings).
- Space and weight-saving due to the small size.
- With side cable entry for orderly cable routing and to prevent excessive bending of the cable.
- With space-saving female thread for use with metric cables or conduit glands.
- Locking takes place using a central lever on the counter-housing.
- Corresponds to protection class IP 65 when locked.
Application range
- To protect the connector insert from environmental influences.
- For use with rectangular connector inserts in the EPIC®H-Q series.
- For power supply connection of devices and machines in various applications.
- Withstands high environmental and mechanical stresses.
- Typical areas of application are electric motors and servo drives.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- PA Polyamid
Protection rating
- IP 65
Temperature range
- -40°C to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.