e-Shop

EPIC® Contacts for circular connectors

EPIC® contacts for M23, LS1, fits and is qualified

Made in Germany

cRUus VDE audited

Article number Article designation Version For design Pieces / PU Base Unit Price (base price)
Male contacts
74033001
POWER LS1 A SCM 1mm AU 0.14-1.0 1 mm male 0.14 - 1.0 mm² LSI A1, A3, G5 10
74033000
POWER LS1 A SCM 1mm AU 0.14-1.0 1 mm male 0.14 - 1.0 mm² LSI A1, A3, G5 100
74034001
POWER LS1 F SCM 1mm AU 0.14-1.0 1 mm male 0.14 - 1.0 mm² LS1 F6, F7 10
74034000
POWER LS1 F SCM 1mm AU 0.14-1.0 1 mm male 0.14 - 1.0 mm² LS1 F6, F7 100
74033101
POWER LS1 A SCM 2mm AU 0.5-2.5 2 mm male 0.5 - 2.5 mm² LSI A1, A3, G5 10
74033100
POWER LS1 A SCM 2mm AU 0.5-2.5 2 mm male 0.5 - 2.5 mm² LSI A1, A3, G5 100
74034101
POWER LS1 F SCM 2mm AU 0.5-2.5 2 mm male 0.5 - 2.5 mm² LS1 F6, F7 10
74034100
POWER LS1 F SCM 2mm AU 0.5-2.5 2 mm male 0.5 - 2.5 mm² LS1 F6, F7 100
44420103
POWER LS1 F SCM 2mm AU 4.0 2 mm male 4.0 mm² LS1 F6, F7 100
Male contacts
72400001
SIGNAL M23 SCM 1mm AU 0.14-1.0 1 mm male 0.14 - 1.0 mm² M23 inserts (not D-Sub) 10
72400000
SIGNAL M23 SCM 1mm AU 0.14-1.0 1 mm male 0.14 - 1.0 mm² M23 inserts (not D-Sub) 100
72402001
SIGNAL M23 SLM 1mm AU 1.0 1 mm male solder M23 inserts (not D-Sub) 10
72402000
SIGNAL M23 SLM 1mm AU 1.0 1 mm male solder M23 inserts (not D-Sub) 100
72401000
M23 SCM 2mm AU 1.0-2.5 2 mm male crimp M23 inserts (not D-Sub) 100
72403100
SIGNAL M23 SLM 2mm AU 1.0-2.5 2 mm male solder M23 inserts (not D-Sub) 10
72403000
SIGNAL M23 SLM 2mm AU 1.0-2.5 2 mm male solder M23 inserts (not D-Sub) 100
Female contacts
74020601
M23/LS1 BCMS 1mm AU 0.14-1.0 1 mm female slot 0.14 - 1.0 mm² per inserts M23 (not D-Sub), LS1 D6, LS1 A6 10
74200600
M23/LS1 BCMS 1mm AU 0.14-1.0 1 mm female slot 0.14 - 1.0 mm² per inserts M23 (not D-Sub), LS1 D6, LS1 A6 100
72402601
SIGNAL M23 BLMS 1mm AU 1.0 1 mm female slot solder M23 inserts (not D-Sub) 10
72402600
SIGNAL M23 BLMS 1mm AU 1.0 1 mm female slot solder M23 inserts (not D-Sub) 100
72401601
SIGNAL M23 BCMS 2mm AU 1,0-2,5 2 mm female 1.0 - 2.5 mm² M23 inserts (not D-Sub) 10
72401600
- 2 mm female 1.0 - 2.5 mm² M23 inserts (not D-Sub) 100
72404100
SIGNAL M23 BLMS 2mm AU 2.5 2 mm female solder M23 inserts (not D-Sub) 10
72404000
SIGNAL M23 BLMS 2mm AU 2.5 2 mm female solder M23 inserts (not D-Sub) 100
74034501
M23/LS1 BCMD 1mm AU 0.14-1.0 1 mm female hyperboloid 0.14 - 1.0 mm² per inserts M23 (not D-Sub), LS1 D6, LS1 A6 10
74034500
M23/LS1 BCMD 1mm AU 0.14-1.0 1 mm female hyperboloid 0.14 - 1.0 mm² per inserts M23 (not D-Sub), LS1 D6, LS1 A6 100
44420104
POWER LS1 D BCMD 2mm AU 4.0 2 mm female hyperboloid 4 mm² for type D6, A6 10
44420105
POWER LS1 D BCMD 2mm AU 4.0 2 mm female hyperboloid 4 mm² for type D6, A6 100
44429001
POWER LS1 BCBG 2mm 1.0-2.5 (3000) RE 2 mm female 1.0 - 2.5 mm² LS1 D6, A6 1
44429370
POWER LS1 D BCMF 2mm AU 0.5-2.5 2 mm female spring 0,5-2,5mm² LS1 D6, A6 100
2mm contacts, female, crimp
44429371
POWER LS1 D BCMF 2mm AU 0.5-2.5 2 mm female spring 0,5-2,5mm² LS1 D6, A6 10
Available from stock
Available soon
Not available

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000796
  • ETIM 5.0 Class-Description: Contact for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000796
  • ETIM 6.0 Class-Description: Contact for industrial connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.