e-Shop

EPIC® SENSOR CCR

Cable coupler round, shielded for e.g. sensor-actuator / PROFIBUS / CAN cables

Field mountable round cable coupler, IP67, IDC, for CAN / Profibus / sensor-actuator applications, 360° shielding

Waterproof Interference signals Mechanical and plant engineering Kompletterande automationskomponenter från Lapp

DeviceNet CANopen

Article number Article designation Number of pins Cross-section in mm² Cable diameter in mm Rated voltage (V) Base Unit Price (base price)
Cable coupler round
21700641
AB-C5-CCR-SH 5 18.0 - 26.0 5.0 - 9.7 60
Available from stock
Available soon
Not available

  • DeviceNet is a registered trademark of ODVA
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.

Material

  • Contact: CuZn
    Contact surface: Ni/Au
    Knurl: Zinc die-cast, nickel-plated
    Gripping body: Zinc die-cast, nickel-plated

Protection rating

  • IP65/IP67

Ambient temperature (operation)

  • -40°C to +85°C

Rated current (A)

  • 4 A

Benefits

  • Optimum EMC protection with 360 ° shielding
  • Time-saving assembly with IDC connection technology

Application range

  • To extend existing cable systems
  • Repairkit for damaged cables

Product features

  • 5-pin cable coupler round
  • Screened version