UNITRONIC BUS SAFETY 3X0,75
UNITRONIC BUS SAFETY 3X0,75
2170295
For systems e.g. SafetyBUS, based on CAN bus. Colour-coded in acc. with DIN 47100. Halogen free outer sheath, flame retardant. Temp. range from -40°C bis +80°C