e-Shop

UNITRONIC® BUS FF

FOUNDATION Fieldbus cable for use in Process Automation - UL-verified

Used in intrinsically safe areas, especially in the field of Process Automatio. UL/CSA-approval. Temperature range from -40 °C bis +105°C

Oil & Gas Suitable for outdoor use Mechanical resistance Temperature-resistant UV-resistant

UL Fieldbus Foundation

Article number Article designation Number of pairs and cable diameter Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
PVC
2170352
UNITRONIC® BUS FF 2 1 x 2 x 1.1 7.9 39.7 82
2170350
UNITRONIC® BUS FF 3 1x2x1.1 + 1x1.1 Ø 7.9 48.3 93
PVC - Armoured
2170351
UNITRONIC® BUS FF 3 ARM (YE) 1x2x1.1 + 1x1.1 Ø 12.3 125 182
2170353
UNITRONIC® BUS FF 3 ARM (BU) 1x2x1.1 + 1x1.1 Ø 12.3 125 182
Available from stock
Available soon
Not available

Benefits

  • Cables meet the requirements of ISA/SP50 and the FOUNDATION™ field bus for the cable type A.

Application range

  • FOUNDATION™ Fieldbus is used in intrinsically safe areas, especially in the field of Process Automation
  • Fixed Installation

Product features

  • UV-resistant
  • Extended temperature range

Norm references / Approvals

  • With UL/CSA certification (CMG/PLTC)

Product Make-up

  • 2-core, not armoured, with device ground
  • 3-core, unarmoured, with device ground
  • 3-core, armoured (longitudinally welded, spiral corrugated copper sheath) with device ground
  • Outer sheath: PVC, yellow
    Armoured Version: PVC, yellow and blue

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Peak operating voltage

  • 300 V

Conductor resistance

  • ≤ 24 Ohm/km

Minimum bending radius

  • 15 x outer diameter

Test voltage

  • 1500 V

Characteristic impedance

  • 100 ± 20 Ohm at 31.25 kHz

Temperature range

  • -40 °C or -25 °C to +105 °C, see data sheet

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Foundation™ is a trademark of the Fieldbus Foundation
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.