e-Shop

Punch down tool LSA+

The special tool is intended for inserting and cutting individual wires in a data socket or patch panel.

Article number Article designation Base Unit Price (base price)
CE5076 Punch down tool LSA+
Available from stock
Available soon
Not available

Product features

  • LSA+ punch-down tool for setting the individual cores on the data outlets or patch panel.
  • Cores are set properly in the terminal strip and cut off at the same time.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000385
  • ETIM 5.0 Class-Description: Special tool for telecommunication technique

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000385
  • ETIM 6.0 Class-Description: Special tool for telecommunication technique

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.