e-Shop

ETHERLINE® ACCESS M

Industrial managed Ethernet switches

Industrial network switches for ethernet based solutions in Smart Factories.

  • Redundant power inputs
  • Robust metal housing and DIN rail mounting
  • Fanless – maintenance free

Supplementary automation components from Lapp Mechanical and plant engineering

CE UL

Article number Article designation Type number of ports Base Unit Price (base price)
Managed Switches with SFP
21700136
ETHERLINE® ACCESS M08T02SFP Managed 8 x RJ45 + 2 x SFP
21700137
ETHERLINE® ACCESS M08T02GSFP Managed 8 x RJ45 + 2 x SFP Gbit/s
Available from stock
Available soon
Not available

Benefits

  • Improve your total cost of ownership with faster installation and lower downtime
  • Most flexible and globally present solutions from one hand

Product features

  • Simple setup of redundant networktopologies with reconfiguration time < 20 ms
  • RJ45 Ports: 10/100/1000 BaseT(X)
  • Packet Buffer Size: 1 Mbit
  • Supported protocols: HTTPS/SSL, SSH, TACACS+, RADIUS, SNTP Client, Ethernet IP, Modbus TCP
  • Redundant Power Input: 24 VDC

Norm references / Approvals

  • UL 61010
  • Shock IEC 60068-2-27
  • Freefall IEC60068-2-32
  • Vibration IEC 60068-2-6

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000734
  • ETIM 5.0 Class-Description: Network switch

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000734
  • ETIM 6.0 Class-Description: Network switch

power supply

  • DC 24 V (18-30 V DC)

Protection rating

  • IP 40

Temperature range

  • -40°C up to +75°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.