e-Shop

SKINDICHT® SVF-M

SKINDICHT® SVF-M, flat cable gland with automatically fitting lateral sealing lips, optimum strain relief

Wide clamping range Maximum vibration protection Assembly time

CE

Article number Article designation / size Min./max. flat cable width Function thread PG Cable thickness min. / max. mm Overall length C mm Thread length D mm Pieces / PU Base Unit Price (base price)
SKINDICHT® SVF-M
52107320
M 20 x 1,5 - / 15 16 - / 5.0 27.0 6 25
52107340
M 25 x 1,5 9.0 / 20 21 3.0 / 8.0 30.5 7 25
52107350
M 32 x 1,5 14.0 / 27 29 4.0 / 11.5 32.0 8 10
52107360
M 40 x 1,5 24.0 / 34 36 4.0 / 11.5 35.0 8 10
52107370
M 50 x 1,5 29.0 / 44 42 5.0 / 12.0 40.0 9 5
52107380
M 63 x 1,5 34.0 / 50 48 5.0 / 12.0 42.0 10 5
Available from stock
Available soon
Not available

Benefits

  • Lateral sealing lips fit automatically around various cable dimensions
  • Cable-specific seal dimensions are no longer necessary
  • Large opening allows clamping of up to two flat cables
  • Optimum strain relief
  • Tolerance

Application range

  • For inserting flat cables
  • Control cabinet manufacturing
  • Conveyor systems
  • Pumps
  • Lifts

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • For suitable flat cables, refer to ÖLFLEX® LIFT F for indoor applications or ÖLFLEX® CRANE F for outdoor applications
  • Counter nut to be used: SKINDICHT® SM-M

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

Material

  • Body: nickel-plated brass
    Special sealing insert: CR

Protection rating

  • IP 54

Temperature range

  • -30°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.