e-Shop

SKINDICHT® CN

SKINDICHT® CN, seawater-resistant PG cable gland for high temperatures & high mechanical stress, resistant to oils, acids and chemicals

Flexible down to -40°C

Good chemical resistance Corrosion-resistant Robust Temperature-resistant

CE

Article number Article designation / size Ø F mm SW wrench size mm Overall length C mm Thread length D mm Pieces / PU Base Unit Price (base price)
SKINDICHT® CN
52032520
PG 9 6 - 10 18 28.0 10 5
52032525
PG 11 5 - 12 22 32.0 10 5
52032540
PG 13,5 8 - 15 24 34.0 10 5
52032550
PG 16 8 - 15 24 34.0 10 5
52032560
PG 21 12.5 - 20.5 30 42.0 12 5
52032570
PG 29 19 - 27.5 41 53.0 12 5
Available from stock
Available soon
Not available

Benefits

  • For high temperatures
  • Resistant to oils, solvents, acids and chemicals
  • Seawater-resistant
  • For high mechanical stress
  • High corrosion-resistance

Application range

  • Chromium nickel steel cable gland with FPM seal, specially designed for use under tough conditions
  • Pharmaceutical and petrochemical industry
  • Offshore sector
  • Wind power plants
  • Brickworks

Product Make-up

  • PG connection thread

Note

  • Refer to the chart to find a suitable counter-nut for SKINDICHT® SM INOX

Classification ETIM 5

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

On request

  • TPE seal

Material

  • Body: Chrome-nickel steel in accordance with DIN, material no. 1.4305
    Seal: FPM
    O-ring: FPM

Protection rating

  • IP 68 - 5 bar

Temperature range

  • -40°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.