e-Shop

SKINDICHT® VENT INOX

SKINDICHT® VENT INOX, metric pressure compensation and closure element with lower space requirement and high air flow

Breathable pressure compensation element with membrane technology

Supplementary automation components from Lapp Good chemical resistance Assembly time Space requirement Reliability Connector with standard housing unit Interference signals

cRUus

Article number Article designation / size Overall length C mm Thread length D mm Pieces / PU Base Unit Price (base price)
Not certified version
51730204
SKINDICHT® VENT INOX 12x1,5 21.0 10 10
cURus certified version
51730205
SKINDICHT® VENT INOX 12x1,5 plus 21.0 10 10
Available from stock
Available soon
Not available

Benefits

  • Ventilation system for housing
  • Formation of condensation in electronic housings is prevented
  • Pressure compensation elements guarantee a trouble-free and maintenance-free operation

Application range

  • Lighting engineering
  • Railway applications
  • Weather station
  • Manufacturing of control cabinets and equipment
  • Housing and distribution boxes

Product features

  • Closure element and a pressure equalization in one system
  • Lower space requirement
  • High air flow

Norm references / Approvals

  • Optionally approved acc. to UL 508 A

Product Make-up

  • Air flow rates: 100mbar=0.4 l/min - Standard versionAir flow rates: 100mbar=2.4 l/min - UL version

Note

  • Refer to data sheet for more details

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Certifications

  • Metric thread acc. to EN 60423

Note

  • Membrane: Acryl - copolymere

Material

  • Stainless steel 303
  • O-ring - NBR

Protection rating

  • Standard: IP66 / IP68 / IP69
    UL: IP66 / IP67 / IP69

Temperature range

  • -40 °C to +105 °C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.