SILVYN® SINUS PA6
SILVYN® SINUS PA6 is a parallel corrugated, sinusoidal slitted conduit that remains closed even under torsional movement
- Sinusodial slit for subsequent assembly
- Made of special heat-resistant polyamide up to +140°C
Available from stock
In stock in Germany
Not available
Benefits
- Sinusoidal slit remains closed under torsion for the most part
- Dimensionally stable
- Flexible
- Crush-resistant
- Subsequent cable protection
Application range
- Solar applications
- Shipbuilding
- Mechanical engineering
- Electrical industry
Product features
- High resistance to oil, petrol, acids and other chemicals
- Halogen and cadmium-free
- Abrasion-resistant
Product Make-up
- Fine-profile corrugated polyamide 6 conduit with sinusodial slit
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001175
- ETIM 5.0 Class-Description: Corrugated plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001175
- ETIM 6.0 Class-Description: Corrugated plastic hose
Note
- Elongation at tear in accordance with DIN 53 455: 50 - 200 %
Impact resistance in accordance with DIN 53 453: without rupture
Notched impact resistance in accordance with DIN 53 453: without rupture
Flammability rating: UL 94HB
Colour delivered
- Black (RAL 9005), UV-resistant
Material
- PA6 heat-modified
Cadmium-free
Halogen-free
Temperature range
- -40°C to +140°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.