DYMO® Industry Rhino Pro 4200
DYMO® Industry Rhino Pro 4200 is the smallest mobile label printer in the DYMO® series for industrial labelling, ABC keyboard
Available from stock
In stock in Germany
Not available
Benefits
- Compact and mobile device
- Integrated rubber bumpers help prevent damage from accidental drops and falls
- Resistant to UV-light, oil, scratches and solvents
- Indoor and outdoor applications
Application range
- Marking of cables, wires and components
- Coloured self-adhesive vinyl strips
- Shrink tubes
Product features
- Thermal transfer printing technology
- QWERTY keyboard
Note
- Power cable is not included (art. no. 61800150)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000608
- ETIM 5.0 Class-Description: Labelling tape
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000608
- ETIM 6.0 Class-Description: Labelling tape
Material
- Vinyl tapes: Vinyl
Shrink tube tapes: Polyolefin (flame retardant UL224), shrink ratio 3:1
Temperature range
- Vinyl tapes: -18°C up to +90°C
Shrink tube tapes: -18° up to 135°C
- DYMO® is a registered trademark of Sanford GmbH,a Newell Rubbermaid Company
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.