Insulating tube ISY
Insulating tube ISY made of PVC for bundling and insulating cables.
Available from stock
In stock in Germany
Not available
Application range
- Insulating tube
- For insulation of connections
Product features
- Smooth surface
Norm references / Approvals
- IEC 60684-3-100
Note
- Not suitable for shrinking
Design
- Colours: black RAL 9005, white similar to RAL 9003
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002254
- ETIM 5.0 Class-Description: Cable insulation hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002254
- ETIM 6.0 Class-Description: Cable insulation hose
Note
- Dielectric strength: 14 kV/mm
Info
- Without fabric
Colour delivered
- Black and white
Material
- Soft PVC
Temperature range
- -20 °C ... +85 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.