Detectable Cable ties
The detectable feature makes this cable tie especially interesting for the food & beverage industry.
Matching accessories:
Detectable cable tie sockets
Available from stock
In stock in Germany
Not available
Benefits
- Detectable cable ties with an unique compound that can be detected by X-Ray equipment, metal detectors and visual inspection equipment
- Minimize the risk of product contamination
- The colour blue facilitates visual detection
- Help achieve the HACCP EU-Directive
- Polyamid version: resistant to conventional solvents such as alcohol and ketone, aliphatic and aromatic hydrocarbons such as oil, grease, gasoline and weak alkalis; not resistant to acids (weak or strong) and metallic salts
Polypropylene version: especially resistant against chemical detergents
Ty-Rap® NDT: UV resistant
Application range
- Are particularly recommended for applications using detection systems, where cable tie installation residuals (cut tails) are not allowed in the finished product
- Food and beverage industry, especially for production and processing equipment of milk and meat products
- Pharmaceutical production
Norm references / Approvals
- Flammability class:
UL 94 HB - Only the cable ties with steel nose are ECOLAB certified
Note
- Storage requirements: nylon (polyamide) is, by its nature, susceptible to external influences. Cable ties are mechanically moistened in order to ensure optimal use. As such, they must be stored in a cool, dry location and must not be exposed to direct sunlight. Cable ties are packed in plastic bags to retain moisture; these should remain closed until the cable ties are used
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000046
- ETIM 5.0 Class-Description: Cable tie
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000046
- ETIM 6.0 Class-Description: Cable tie
Colour delivered
- Blue
Material
- Polyamide 6.6 or polypropylene with metal parts
- Halogen-free and silicone-free
Temperature range
- Ty-Rap® NDT: -60°C up to +85°C
Ty-Rap® PDT and Detect: -40°C up to +85°C
Installation temperature:
-5°C up to +60°C
- TY-RAP® is a registered trademark of ABB.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.