SKINTOP® CLICK BS
SKINTOP® CLICK BS, bending protection with innovative CLICK system to protect flexible cables, no thread required, no counter nut
The most innovative cable insertion system in the market for a fast and highly flexible assembly. Simply click in - turn to the left - turn to the right - finished. The result: fixed, centred, strain-relieved fitting and maximum protection class in a few seconds.
Available from stock
In stock in Germany
Not available
Benefits
- Reliable bending protection for cable conservation and functional reliability
- Save up to 70% of the time with the innovative CLICK system
- No thread required
- To protect flexible cables
- Fewer parts, counter nut no longer needed
Application range
- Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
- Robotics industry
- Moving machine parts
- Apparatus construction
- Light and sound applications
Norm references / Approvals
- UL File Nr. E79903
Included
- Included: disassembly tool
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Colour delivered
- Silver grey (RAL 7001)
Light grey (RAL 7035)
Black (RAL 9005), UV-resistant
Material
- Body: special polyamide
Seal: special elastomer
Protection rating
- IP 68 - 4 bar (M12)
IP 68 - 5 bar (M16 - M25)
IP 68 - 1 bar (M32)
Temperature range
- -20°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.