SKINTOP® MS-HF-M
SKINTOP® MS-HF-M, halogen-free nickel-plated brass cable gland with maximum reliability
- Cable gland for railway applications
- Hazard Level: HL 3
Available from stock
In stock in Germany
Not available
Benefits
- Halogen-free and flame-retardant
- Optimum strain relief
- Wide, variable clamping ranges
- Maximum reliability
Application range
- Underground railways and trains
- In areas where mechanical and chemical stability are critical
- When the protection of people and property is a priority
Norm references / Approvals
- DIN EN 45545-2 (HL3)
- DIN EN 45545-3 (E30)
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- Refer to Appendix T21 for the installation dimensions and torques
Material
- Body: nickel-plated brass
Insert: halogenfree polyamide acc. to UL 94 V0
Sealing: special elastomere
O-ring: special elastomere
Protection rating
- IP 68 - 5 bar
Temperature range
- Dynamic: -25°C up to +100°C
- Fixed: -40°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.