SKINDICHT® MA-M/PG
SKINDICHT® MA-M/PG, adapter, enables the use of PG accessories in metric threads
Available from stock
In stock in Germany
Not available
Benefits
- Allows the easy transition from a metric male thread to a PG female thread.
- Withstands temperatures up to +200 °C.
- Available for thread sizes up to PG42 or up to M63.
- Mold A in easy-grip knurled design for easy screwing in of the adapter even in oily environments; mold B in smooth design.
- Article numbers ending in "LF" are lead-free product alternatives with the same product properties. "Lead-free" articles do not contain lead, which is currently still allowed to make up to four percent in copper alloys. It could be banned in the future according to the RoHS Directive.
Application range
- For applications with different types of threads.
- Withstands high chemical and mechanical stress.
- Suitable for outdoor use.
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
On request
- with O-ring fitted
Material
- Nickel-plated brass
Temperature range
- -60°C to +200°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.