SKINDICHT® VENT PA6
Pressure compensation element; M6-, M8- and M12-connecting thread; polyamide; black/light grey/silver grey; IP68; air quantity (max.): 3.5 L/min
SKINDICHT® VENT PA6, made from plastic, metric pressure compensation element and closure element with lower space requirement and high air flow
Breathable pressure compensation element with membrane technology
Available from stock
In stock in Germany
Not available
Benefits
- Pressure compensation element that ensures the necessary pressure compensation when the housing is closed. This fully prevents the formation of moisture or condensate.
- For article names with the suffix "PLUS", the clamping range corresponds to the next higher thread size. The extended clamping range allows the insertion of cables with a larger diameter while maintaining the same connection thread.
- UL certification in accordance with the technical data (article dependent) allows the product to be used on the North American market.
Application range
- Especially for closed housings where optimum ventilation is needed.
- Good oil and chemical resistance.
- Black variants are UV-resistant and therefore well suited for outdoor use.
Product features
- Closure element and a pressure equalization in one system
- Lower space requirement
- High air flow
Norm references / Approvals
- Optionally approved acc. to UL 508 A
Note
- Refer to data sheet for more details
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Certifications
- Metric thread acc. to EN 60423
Note
- Membrane: Acryl - copolymere
Colour delivered
- Light grey (RAL 7035)
- Black (RAL 9005), UV-resistant
Material
- Polyamide 6 - Standard version / UL 94 V2
Polyamide 66 - UL Version / UL 94 V0 - Flat sealing NBR - Standard version
O-Ring NBR - UL version
Protection rating
- Standard: IP66 / IP68 / IP69
UL: IP66 / IP67 / IP69
Temperature range
- -20°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.