UNITRONIC® SENSOR Valve-M12
valve connector on straight M12 plug
Sensor/actuator cordset, Valve connector on M12 plug, PUR halogenfree, 3-pin, with LED, Typ A, Typ B , Typ C, IP65/IP67
Available from stock
In stock in Germany
Not available
Benefits
- Cost-saving due to quick and easy installation
- Space-saving due to compact dimensions.
- Fast and easy error tracking
Product features
- Suitable for drag chains
- With protective circuit (Z diode), PE-bridged (except type AD)
- With LED status indicator (yellow)
With display switch state (2 LEDs, red/green) - Including tag carrier
- PWIS-free
Product Make-up
- 3 or 5 x 0.5 mm²
- Core identification code:
Black cores with white numbers +green/yellow - Outer sheath: PUR halogen-free, black
- Outer diameter:
4.5 mm (3 pins)
5.3 mm (5 pins)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001855
- ETIM 5.0 Class-Description: Sensor-actuator patch cord
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001855
- ETIM 6.0 Class-Description: Sensor-actuator patch cord
Material
- Contact: CuSn
Contact surface: Ni/Au
Knurl: Zinc die-cast, nickel-plated
Gripping body: TPU, flame-retardant, self-extinguishing
Protection rating
- IP65/IP67
Ambient temperature (operation)
- Valve connector -20°C to +85°C
Connector/socket -25°C to +90°C - Fixed installation -40°C to +80°C
Flexing -20°C to +80°C
Coding
- A-standard
Rated current (A)
- 4 A
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: inclusive of copper. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.