UNITRONIC® BUS HEAT 6722
CAN bus cable for utility vehicles
CAN bus cable for use in utility vehicles with extended requirements, like higher temperature range, restistance against UV, operating fluids etc.
- Designed according to ISO 6722
- tested acc.to ECE-R 118.01
Available from stock
In stock in Germany
Not available
Benefits
- Star-quad stranding, thus less space requirement and weight
- Extended temperature range
- Good resistance to oil, petrol, acids and alkalis
Application range
- Suitable for connecting to of e.g. camera systems, enter-/ infotainment for passengers, ticketing systems
- For fixed, occassionally flexible and protected use inside of utility vehicles
Product features
- Halogen-free outer sheath
- Maximum bit rate: 1 Mbit/s for 40 m
segment length - temperature class B on the basis of ISO 6722-1
- ISO 11898 makes recommendations for the segment length, cable cross section and bit rate
- Flame-retardant according IEC 60332-1-2
Norm references / Approvals
- Standardised internationally in ISO 11898
Product Make-up
- Stranded bare conductor
- PUR outer sheath
- Colour: black
- UV-resistant (but colour may change after some time)
- Screening: wrapped with braided copper wires
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000830
- ETIM 5.0 Class-Description: Data cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000830
- ETIM 6.0 Class-Description: Data cable
Mutual capacitance
- 40 nF/km (800 Hz)
Peak operating voltage
- 250 V (not for power transmission)
Conductor resistance
- (loop): max. 159.8 ohm/km
Minimum bending radius
- Flexing: 15 x outer diameter
Test voltage
- Core/core: 1500 V rms
Characteristic impedance
- 120 ohm
Temperature range
- Fixed installation: -40°C to +105°C
- occasionally flexing: -30°C to +105°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.