ÖLFLEX® CLASSIC 115 CY
Screened PVC control cable with small outer diameter
ÖLFLEX® CLASSIC 115 CY - PVC control cable, screened and flexible for various applications, thin and light without inner sheath, U0/U: 300/500V
- CPR: Article number choice under www.lappkabel.com/cpr
- Thin and light, without inner sheath
- EMC-compliant
Available from stock
In stock in Germany
Not available
Benefits
- Space-saving installation due to small cable diameters
Application range
- Measurement and control technology
- Plant engineering
Industrial machinery
Heating and air-conditioning systems - Office machines and systems for data processing
- In EMC-sensitive environments
(electromagnetic compatibility) - Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)
Product features
- Flame-retardant according IEC 60332-1-2
- Good chemical resistance, see catalogue appendix T1
- High degree of screening
low transfer impedance
(max. 250 Ω/km at 30 MHz)
Norm references / Approvals
- Based on EN 50525-2-51
Product Make-up
- Fine-wire strand made of bare copper wires
- PVC insulation LAPP P8/1
- Cores twisted in layers
- Plastic foil wrapping
- Tinned-copper braiding
- PVC outer sheath, grey (similar RAL 7001)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- Black with white numbers acc. to VDE 0293-334
Conductor stranding
- Fine wire according to VDE 0295,
class 5/IEC 60228 class 5
Torsion movement in WTG
- TW-0 & TW-1, refer to Appendix T0
Minimum bending radius
- Occasional flexing: 20 x outer diameter
- Fixed installation: 6 x outer diameter
Nominal voltage
- U0/U: 300/500 V
Test voltage
- Core/core: 4000 V
- Core/screen: 2000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Occasional flexing: -5°C to +70°C
- Fixed installation: -40°C to +80°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.