SKINTOP® MS-M BRUSH
SKINTOP® MS-M BRUSH, brass cable gland with double lamella gasket, faster, low resistance 360° screen contact, simple assembling
- NEW: Now also available in size M20x1.5
- SKINTOP® MS-M sizes 75 x 1.5 to 110 x 2 with innovative double lamella gasket for easier assembling of cables with large diameters.
Benefits
- Optimum, low-resistance 360° screen contact
- Faster than any other comparable system
- Also suitable for continuing the cable screen to another connection
- Uncomplicated and reliable
- Maximum assembly freedom during adjustment
Application range
- For EMC-compliant earthing of the copper braiding
- Automation systems
- High-power drives
- Frequency converters
- Conveyor and transport systems
Norm references / Approvals
- UL File Nr. E79903
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Note
- SKINDICHT® SM-PE-M counter nut should be used to ensure optimum contact with painted, anodised or powder-coated housings
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
-
Caution
- Refer to Appendix T21 for the installation dimensions and torques
-
Material
- Body: nickel-plated brass
Cap nut: nickel-plated brass
Insert: polyamide
EMC brush: brass wire
Sealing ring: elastomer
O-ring: elastomer -
Protection rating
- IP 68 - 10 bar (M12 - M110)
IP 69 (M12 - M63)
NEMA Type 1, 4x, 6, 12 -
Temperature range
- Dynamic: -25°C up to +100°C
- Fixed: -40°C to +100°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.