ÖLFLEX® CLASSIC FD 810 P
Highly flexible control cable with PVC core insulation and abrasion and oil resistant PUR sheath
ÖLFLEX® CLASSIC FD 810 P - Power and control cable for versatile use in power chains in hash environmental conditions
- Core Line Performance - Medium to increased travel lengths or acceleration
- Oil resistant and abrasion-proof
Available from stock
In stock in Germany
Not available
Benefits
- Well-proven and reliable
- Various applications
- Increased durability under harsh conditions thanks to robust PUR outer sheath
- Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
Application range
- In power chains or moving machine parts
- Particularly in wet areas of machine tools and transfer lines
- Power circuits for electrical equipments used in automation engineering
- Suitable for use in measuring, control and regulating circuits
- Assembly lines, production lines, in all kinds of machines
- In dry, damp or wet interiors with normal mechanical stress conditions
Product features
- Flame-retardant according IEC 60332-1-2
- High oil-resistance
- Abrasion and notch-resistant
- Low-adhesive surface
Norm references / Approvals
- Core and outer sheath based on VDE 0245/0285
- For use in power chains: Please comply with assembly guideline Appendix T3
Product Make-up
- Extra-fine wire strand made of bare copper wires (class 6)
- Core insulation: PVC
- Cores twisted in short lay lengths
- Non-woven wrapping
- PUR outer sheath, grey (similar RAL 7001)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- Black with white numbers acc. to VDE 0293-334
Conductor stranding
- Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6
Minimum bending radius
- Flexing: up from 7.5 x outer diameter
- Fixed installation: 4 x outer diameter
Nominal voltage
- U0/U: 300/500 V
Test voltage
- 4000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Flexing: -5°C to +70°C
- Fixed installation: -40°C to +80°C
Bending cycles & operation parameters
- See Selection Table A2-1 in the appendix of our online catalogue
- Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.