FLEXIMARK® THERMO CLIP
Temperature indicator for monitoring power cables, with memory effect, halogen-free, available for different cable outer diameters.
Available from stock
In stock in Germany
Not available
Benefits
- The attached temperature indicators make visual inspection of electrical equipment possible. A colour change occurs if the temperature is exceeded.
- Quickly identifying overheated electrical components makes rapid cause analysis possible. This allows appropriate countermeasures to be initiated to avoid plant downtimes.
- 24/7 monitoring and the memory effect make it possible to continuously record temperature exceedance, and can act as an early warning of overheating.
- Safe, fast and uncomplicated installation.
- Halogen-free product that generates no harmful gases in the event of a fire.
Application range
- For indicating that temperatures have been exceeded.
- Reversible colour change at temperatures of +53°C to +70°C.
- Irreversible colour change at temperatures from +71°C.
- For use with power cables.
- Can be used in dry interiors.
Note
- Limitations: FLEXIMARK® THERMO CLIP series are suitable for use on 600 VAC/VDC max rated wire insulation.FLEXIMARK® THERMO CLIP series are not suitable for unprotected use outdoors or in direct sunlight. The clips are vulnerable to degradation and non-performance from prolonged exposure to ultra-violet (UV) light.FLEXIMARK® THERMO CLIP series are not suitable for use in sub-zero temperatures.FLEXIMARK® THERMO CLIP series will not prevent electrical faults or fires but will aid in monitoring abnormal temperatures and will give visual indication of abnormal wire insulation temperature above 71°C for whatever underlying cause.Use of FLEXIMARK® THERMO CLIP series does not replace the need to formally inspect, test, maintain and install electrical installations in accordance with locally applicable: electrical installation/inspection/maintenance codes; health and safety requirements and manufacturer’s instructions.This information is provided solely for consideration, investigation, and verification by the user. FLEXIMARK® THERMO CLIP series are not suitable for all environmental applications. The end user must verify that they are suitable for use in their application.
Classification ETIM 5
- EC003592
On request
- Further dimensions and symbols
Colour delivered
- Purple
Material
- 5-10% Thermochromic Masterbatch. 90-95% Polypropylene, nonhalogenated (Halogen-free).
Temperature range
- Reversible colour change at temperatures of +53°C to +70°C.
- Irreversible colour change at temperatures from +71°C.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.