KMK Label holders
KMK Marking labels are cable ties with labelling area for bundling and marking cables and conduits
Available from stock
In stock in Germany
Not available
Benefits
- Printed insert strips are placed inside the label-holder and enclosed by a dust-proof cap
Application range
- Suitable for both marking and bundling several conductors and cables in indoor areas
- For bundle diameters from 10 to 31 mm
Product features
- Labelling options: by hand or laser/ink-jet printer
Norm references / Approvals
- Smudge-proof: DIN 30646:1993-11,DIN VDE 0611-1:1977-11
Included
- Labels: 10 sheets with 150 (61742922) or 50 labels (61742926)
- Please order labels separately
Product Make-up
- Strap width of KMK1: 5 mm
- Bundling area of KMK1: 10-25 mm
- Strap width of KMK3: 10 mm
- Bundling area of KMK3: 16-31 mm
- Fastening loops KMK2/KMK4: 5 mm
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001288
- ETIM 5.0 Class-Description: Labelling material
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001288
- ETIM 6.0 Class-Description: Labelling material
Colour delivered
- Transparent
Material
- Label-holder: PE, halogen-free
- Labels: cardboard, DIN A4 perforated, silicon free and halogen-free
Temperature range
- -40°C to +80°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.