SILVYN® CNP
SILVYN® CNP is a liquidtight conduit with a PVC inner conduit and nylon jacket, UL/CSA listed
Available from stock
In stock in Germany
Not available
Benefits
- Protection against mechanical stress
- Protects against liquids
- Bendable
- Highly oil and acid-resistant
Application range
- Mechanical engineering
- Robot-building
- Vending machine construction
- Exporters
Product Make-up
- PVC inner conduit
- Nylon braiding
- Plastic outer sheath
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001177
- ETIM 5.0 Class-Description: Protective plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001177
- ETIM 6.0 Class-Description: Protective plastic hose
Certifications
- UL 1660
Colour delivered
- Orange
Material
- PVC compound with nylon fabric
Protection rating
- IP 67
Temperature range
- -20°C to +60°C
CSA: -18°C to +75°C
Short-term: up to +80°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.