EPIC® H-Q 17
This compact rectangular connector insert ensures that there is a powerful drive every time. The 17-pin variant is suitable for supplying power to servo drives, for example, and can be (semi-)automatically assembled with a cable thanks to crimp termination technology.
Available from stock
In stock in Germany
Not available
Benefits
- High power up to 10 A despite extremely space-saving design for very small devices.
- Crimp connection creates a vibration-proof connection, ensures maximum contacting reliability between contact and cable and is suitable for automated assembly.
- Mateable with market standard connectors.
Application range
- For power supply connection of devices and machines in various applications.
- Typical areas of application are electric motors and servo drives.
- For use with housings of the EPIC® H-Q series.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- IEC: 250 V
UL: 600 V
CSA: 600 V
Rated impulse voltage
- 4 kV
Rated current (A)
- max. 10 A
Pollution degree
- 2
Contact resistance
- < 2 mOhm
Contacts
- Copper alloy, hard silver/gold-plated
Number of contacts
- 17 + PE
Termination methods
- Crimp termination: 0.14 - 2.5 mm²
Cycle of mechanical operation
- 500
Temperature range
- -40°C to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.