EPIC® POWER M12 60V flush-type connectors
M12 POWER panel mount connectors for front mounting
M12 POWER panel mount connector, front wall-mounting for power transmission to 60 V/12 A with screw connection or connected PVC single wire: 0,2m
DC high-power connector
- 60 VDC / 12 A
Available from stock
In stock in Germany
Not available
Benefits
- Safety use in field environment by high protection class
- Compact and standardized M12 design saves space and costs
- Low voltage drop
- Fault proof connection through M12 T coding of the connector face
Application range
- Power Supply for small devices
- Tool shop
- Wiring of machines, tools, devices, appliances and control cabinets
- Suitable for use in measuring, control and regulating circuits
Product features
- Flush type connector M16, front mounting with pre-assembled stranded wires
- Flush-type connector M20, front mounting with screw connection
- contact durability: > 100
Norm references / Approvals
- UL File Number: E249137
Product Make-up
- PVC single stranded wires, l = 0.2 m (4x AWG16)
- 4-pin: bn (1), wh (2), bu (3), bk (4)
- High quality gold-plated contacts
- For screw contacts: 0,75 mm² - 1,5 mm² (AWG 18 - AWG 16)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002061
- ETIM 5.0 Class-Description: Sensor-actuator connector chassis
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002061
- ETIM 6.0 Class-Description: Sensor-actuator connector chassis
Material
- Contact: CuZn
Contact surface: Au (gold)
Protection rating
- IP 67
Ambient temperature (operation)
- Plug/socket -40°C to +85°C
Coding
- T - Power
Rated current (A)
- 12 A
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.
- M16 or M20 locknuts not included in delivery