UNITRONIC® FD P plus A
High-Performance PUR Chain/ Track cable for AWM use per CSA/ NFPA 79
UNITRONIC® FD P plus: Low-frequency PUR data cable UL AWM 1000V VW-1 halogen-free highly flexible, energy/ drag chain constant flex, low capacitance, -40°C/80°C
- Chain/Track: High Performance + Cold flexible
- Low capacitance
- Halogen-free
Available from stock
In stock in Germany
Not available
Benefits
- Well-proven and reliable
- Wide temperature range for applications in harsh climatic environments
- UL AWM voltage rating 1000V in case of internal wiring (for instance, inside Industrial Platform under Field Labeling) allows for internal laying next to power cables with applied UL rating of 1kV
- In the USA inside of industrial machines and in chain track inside Industrial Platform under Field Labeling (subject to AHJ approval), per NFPA 79, Section 12.9.2 (condition 3 under 12.9.2: Thru 1 mm² and <16 AWG)
Application range
- Highly flexible data cable with PUR outer sheath, meets the highest service life requirements, even under harsh climatic conditions
- Suitable for use in measuring, control and regulating circuits
- Sophisticated design for high-performance chain/ track use
- For use in chain/carrier: Please respect the assembly guidelines listed in Appendix T3
Product features
- PUR outer sheath, tear and notch-resistant, resistant to mineral oils and abrasion when used in power chains
- Commonly for outdoor use (not in North America), thanks to UV and ozone resistance
- Flame retardance ratings: IEC 60332-1-2, FT2 (Horizontal flame test)
- Halogen-free, has low capacitance and is flexible down to -40°C
- Low-adhesive surface, resistant to hydrolysis and microbes, oil resistant
Norm references / Approvals
- Based on VDE 0812
- cRUus AWM certified by UL (UL: E63634): UL AWM Style 21576 and AWM A/B I/II
Product Make-up
- Extra-fine wire strand made of bare copper wires
- Core insulation: Based on Polyolefin
- Non-woven wrapping
- Outer sheath made of special PUR compound
Outer sheath colour: grey (RAL 7001)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000830
- ETIM 5.0 Class-Description: Data cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000830
- ETIM 6.0 Class-Description: Data cable
Core identification code
- DIN 47100, refer to Appendix T9
Mutual capacitance
- C/C approx. 60 nF/km
Inductivity
- approx. 0.65 mH/km
Conductor stranding
- Stranded, extra-fine wire
Minimum bending radius
- Flexing: 5 x outer diameter
- Fixed installation: 3 x outer diameter
Test voltage
- 1500 V
Temperature range
- Flexing: -40°C to +80°C
- Fixed installation: -40°C to +80°C
cRUus AWM: max. +80°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.