TWIN conductor end sleeves
Twin conductors, insulated conductor end sleeve for two strand conductors, halogen-free
Now with UL approval
Available from stock
In stock in Germany
Not available
Benefits
- Special shape of plastic collar enables simultaneous holding of two strand conductors
- Correct crimping of two conductors in a TWIN conductor end sleeve achieves a proper electrical and mechanical connection
Norm references / Approvals
- UL File No. E507990, see table
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000005
- ETIM 5.0 Class-Description: Cable end sleeve
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000005
- ETIM 6.0 Class-Description: Cable end sleeve
Info
- Halogen-free
Material
- Copper/PP
- Surface: tin-plated
Temperature range
- Permanent load -5°C up to +105°C, temporary load +120°C
- Other sizes and colours are available upon request.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.