HITRONIC® – superfast fibre optic cables
Our optical transfer media are unbeatably fast and secure when transferring large amounts of data in inter-office communication as well as in industry. They ensure superfast data transfer which is completely free of interference and is protected against monitoring. Not even electromagnetic interference can affect a HITRONIC cable.
Properties:
- A very versatile range suitable for all applications, both indoor and outdoor.
- The cables are also mobile and can withstand great stress from environmental conditions.
- Reliable, efficient and easy to install.
- Extensive range of accessories.
- Also highly flexible for use with drag chains.
Fields of application:
- Inter-office communication and networks.
- Industry and automation.
- Field bus systems.
- And many more.
Industries and Markets:
- Telecommunications
- Original Equipment Manufacturers
- Computer Installers
- Building Services
- Process and plant engineering
Advantages:
- Protection against electromagnetic interference
- No crosstalk and high security against listening in
- Small dimensions and minimal weight