TWIN assorted boxes
The TWIN conductor end sleeves for control cabinets and device manufacture are stored in a practical box with an assortment of cross-sections.
Article number | Article designation | For mm² | Suitable crimp insert | Contents (unit) | PU | Base Unit | Price (base price) | |
---|---|---|---|---|---|---|---|---|
TWIN assortment box | ||||||||
61802046 | TWIN assortment box | 2 x 0,75 - 2 x 2,5 | PEW 12.090-6 | 200 x 1 | 1 |
Available from stock
In stock in Germany
Not available
Benefits
- Convenient assortment boxes - several diameters always at your fingertips
Norm references / Approvals
- The insulated conductor end sleeves are in accordance with DIN 46228, part 4 (0.25 mm² and 0.34 mm² not standardised) in assortment boxes
Product Make-up
- 2x0,75 - 8mm, 2x1,00 - 8mm,2x1,5 - 8mm, 2x2,50 - 10mm
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000524
- ETIM 5.0 Class-Description: Assortment box for installation- and connection material
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000524
- ETIM 6.0 Class-Description: Assortment box for installation- and connection material
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.