Low Smoke Halogen Free Cable

Olflex%20130H

With the increased demand for safety in public areas and buildings, contractors are now being advised to install materials that are non-hazardous to members of the public in case of fire. It is now understood that smoke and poisonous fumes can be a greater risk to lives than that of fire alone. The biggest issue is the full understanding of what is a true low smoke halogen free cable (LSHF, LSZH, LSOH)? To be assured you are buying a cable that will offer security during fire, it must pass 3 tests pertaining to halogen content, low smoke density and flame propagation. Lapp’s range of low smoke halogen free products are stringently tested to IEC and VDE standards to ensure peace of mind when installing these cables where human life or valuable property are exposed to a high risk of fire hazards.

 

ÖLFLEX® 130 H & 135 CH

 

A low smoke halogen free flame retardant range of cables, which are suitable for control on static installation or for occasional flexing operations. This range of cables can be used in public facilities, airports, railway stations and constructions, particularly where human and animal life as well as valuable property are exposed to a high risk of fire hazards.  The 135CH version contains a copper wire braid for EMC protection.

 

Click here to see full range of Low smoke halogen free cables

 

Click here to see full range of unbedded screened LSHF control cables.

Olflex 110CH

 

ÖLFLEX® 110 H & 110 CH

 

A low smoke halogen free control cable with increased oil resistance suitable for use in damp or dry conditions under industrial environmental conditions. It is suitable as a control cable for static installation or for occasional flexing operations. Particularly useful where fire hazard is a consideration and areas where high value property is concentrated. The CH version contains a copper wire braid for EMC protection.

 

Click here to see full range of LSHF Cables & oil resistant control cables.

 

Click here to see full range of screened bedded LSHF cables & oil resistant control cables.

LiHCH TP

 

UNITRONIC® LiHH / LiHCH / LiHCH (TP)

 

UNITRONIC® LiHH / LiHCH / LiHCH (TP) are halogen free flexible cables for control and data transmission, for low current applications. The cables are intended for static laying and flexible use in dry and damp interiors. Ideally suited for areas with a high density of people as well as high value property that requires protection in case of fire. The UNITRONIC® LiHCH has a tinned copper wire braid to protect the cable against external electrical influences. The UNITRONIC® LiHCH (TP) has twisted pairs for de-coupling of circuits, and a tinned copper wire braid to protect the cable against external electrical influences.

 

Click here to see full range of unscreened LSHF data cables.

 

Click here to see full range of screened LSHF data cables

 

Click here to see full range of screened LSHF twisted pair data cables.

 

Download our latest flyer detailing all our Low Smoke Halogen Free products.