Dear website visitor, you are about to leave the German website of the Lapp
Group and are therefore subject to the privacy provisions of the selected website. Thank you for your
understanding!
Sophisticated concept for extra POWER: the M23 power connector (cable connector) can withstand high voltages and currents that are required for servo drives. Its integrated EMC cable gland prevents electromagnetic interference. Thanks to the TWIST mechanism, locking with the counterpart is even quicker.
EPIC® POWER M23 D6
Sophisticated concept for extra POWER: the M23 power connector (cable connector) can withstand high voltages and currents that are required for servo drives. Its integrated EMC cable gland prevents electromagnetic interference. The connector housing is available individually or with the appropriate insert.
EPIC® POWER M23 F6 TWIST
Sophisticated concept for extra POWER: the M23 power connector (coupling connector) can withstand high voltages and currents that are required for servo drives. Its integrated EMC cable gland prevents electromagnetic interference. Thanks to the TWIST mechanism, locking with the counterpart is even quicker.
EPIC® DATA M12X
The M12X data connector transmits data and signals with absolute reliability. Thanks to its vibration-proof design, it is also suitable for use in moving machine parts and the cable chain. It is available as a cable connector, coupling connector or control cabinet feed-through, as well as with insulation displacement or crimp termination.
The solid data connectors are now also available with a vibration-proof crimp termination for maximum contact safety.