Dear website visitor, you are about to leave the German website of the Lapp
Group and are therefore subject to the privacy provisions of the selected website. Thank you for your
understanding!
Excellent sealing – even in extreme heat. Thanks to the temperature-resistant O-ring made of a fluorine rubber material (FKM), our blanking plugs securely close unused PG threaded boreholes up to +200 °C. Assembly is carried out quickly using a slotted screwdriver.
SKINDICHT® BL-M hex. FKM
Excellent sealing – even in extreme heat. Thanks to the temperature-resistant O-ring made of a fluorine rubber material (FKM), our blanking plugs securely close unused metric threaded boreholes up to +200 °C. The hexagonal blanking plugs can be assembled quickly using a wrench. Also available as lead-free variants.
SKINDICHT® HYGIENIC E-M
The SKINDICHT® HYGIENIC E-M is a high-quality enlarger, suitable for hygienic critical areas. The adapter corrects the size difference between the connection thread of a cable gland and the threaded hole in an enclosure. The innovative hygienic design prevents food machines, facilities, or components from risk of contamination. The adapter is suitable for use in applications where mechanical and chemical stability to very aggressive media is required and offers quality and safety in food, pharmaceutical and chemical industry.
SKINDICHT® HYGIENIC R-M
The SKINDICHT® HYGIENIC R-M is a high-quality reducer suitable for hygienic critical areas. The adapter corrects the size difference between the connection thread of a cable gland and the threaded hole in an enclosure. The innovative hygienic design prevents food machines, facilities, or components from risk of contamination. The adapter is suitable for use in applications where mechanical and chemical stability to very aggressive media is required and offers quality and safety in food, pharmaceutical and chemical industry.