Rubber Cable

These tough rubber sheathed cables conform to the CENELEC Common European regulations and are ideal for use in both outdoor and wet conditions. The H05RR-F are ideal for lightweight hand and workshop tools whilst the H07RN-F are more suitable for increasingly higher levels of stress and heavy duty equipment.

H07RN8-F RUBBER CABLE


H07RN-F

Flexible chloroprene sheathed cable, heavy duty, harmonised and can be used under conditions of medium to high stresses. For usage in tools and agricultural devices both in and outdoors.

H07RN-F - Heavy duty chloroprene sheathed cable.

 

 

Lightweight and flexible cable for light mechanical stress. Used in a variety of handheld household items such as office and kitchen appliances. Dry and damp rooms and only temporary use outdoors. Not for industrial/commercial or agricultural usage.
HO5RR-F RUBBER CABLE

HO5RR-F

Lightweight and flexible cable for light mechanical stress. Used in a variety of handheld household items such as office and kitchen appliances. Dry and damp rooms and only temporary use outdoors. Not for industrial/commercial or agricultural usage.

H05RR-F - Lightweight rubber sheathed cable.



H07RN8-F RUBBER CABLE

H07ZZ-F

Extended usage due to the halogen-free materials; According to VDE 0100-711 cables with low smoke are required in for use in buildings used for exhibitions and shows without fire alarm systems.

H07ZZ-F - Low smoke halogen free rubber cable.



H01N2-D RUBBER CABLE

H01N2-D

For the transmission of high currents from the electric welding device to the welding tool, usage of the Welding Cable with attention to HD 516/ VDE 0298-300 only.

H01N2-D - Rubber sheathed welding cable.



NSSHOU RUBBER CABLE

NSSHOU

Mechanically robust rubber cable for mining and opencast pit applications, for use at very high mechanical stress.

NSSHOU - Mechanically robust rubber sheathed mining cable.



H07RN8-F RUBBER CABLE

H07RN8-F

Submersible pump cable for temporary use in water down to 10 metres.

H07RN8-F - Rubber sheathed submersible pump cable.



NGGAFOU Rubber Cable

NSGAFOU

A VDE approved, EPR insulated, black polychloroprene jacketed single conductor cable. Flame and oil resistant, suitable for application in areas of high stress.

NSGAFOU – Flexible single-conductor cable



NSHXAFO Rubber Cable

NSHXAFO

Halogen free, flexible, single conductor cable that can be used for short circuit-proof installation. Used in wiring machines, railway vehicles, switching stations, for ducts, pipes and installation channels.

NSHXAFO – Halogen free, single-core cable



H05RR-F Rubber Cable

H05RN-F
Medium duty, flexible and harmonized cable for use under light and conventional mechanical stress. Suitable for use outdoors.
H05RN-F – Lightweight rubber sheathed cable