Dear website visitor, you are about to leave the German website of the Lapp
Group and are therefore subject to the privacy provisions of the selected website. Thank you for your
understanding!
The Single Pair Ethernet patch cable, assembled on both sides, creates a detachable SPE connection. The double-shielded patch cable's overmoulded connectors provide a secure hold and the cable assembly makes installation easier thanks to the small bending radii and outer diameter. Power supply via Power over Data Line included!
EPIC® POWER M12L-M12L
Do you need a lot of power? The PVC power cable, assembled on both sides with M12L connectors, supplies your devices and machines with high voltages and currents in no time at all. The overmoulded connectors provide a secure hold – even during continuous movements in the cable chain or torsion applications.
UNITRONIC® SENSOR M12-M8
How convenient! The PVC patch cable, which can be used universally for data and signal transmission, is already assembled on both sides. Not only that, but connecting with the mating connector on the M8 side is now even quicker and completely tool-free thanks to the snap-in function. In other words, push on instead of screwing on.