ÖLFLEX® SERVO Extended Line acc. Bosch Rexroth / Indramat (PUR)
Servo harnessing according to INDRAMAT®, harnessed and tested
Available from stock
In stock in Germany
Not available
Benefits
- Regional manufactured worldwide available
- Lapp quality standards
Application range
- Specifically for machine tool building
- For travel distances up to 10 m
- For highly dynamic applications
- Assembly and assembly machinesproduction lines
- Chain application
Product features
- New PUR servo cable, halogen-free & shielded
- Innovative connnector concept
- Core Line for light duty power chain applications
Note
- Please comply with the assembly guidelines for cables in power chain systems.
- Maximum cable length must comply with the specifications set by the manufacturer of the respective servo drives
- The technical data correspond to the cables used
Product Make-up
- Other versions and lengths can be delivered upon request.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Core identification code
- Supply cores: colored with white printing
Brown with white printing: V / L2
Black with white printing: U/L1/C/L + - Gray with white printing: W/L3/D/L-GN/GE protective conductorcontrol wires: WS; SW
Conductor stranding
- Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5
Minimum bending radius
- Chain application:7,5 x cable diameter
- Fixed installation: 4 x cable diameter
Nominal voltage
- Power cores and control cores:
IEC U0/U: 600/1000 V - UL & CSA: 1000 V
Test voltage
- Core/Core: 4 kV
- Core/Screen: 4 kV
Protective conductor
- G = with GN-YE protective conductor
Temperature range
- Flexing: -40°C to +90°C
(UL/CSA: +80°C) - Fixed installation: -50°C to +90°C
(UL/CSA: +80°C)
Alternating bending cycles
- 5 mio. cycles
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Indramat part designations (IKG, IKS, INK, INS, RKL and RKG) are registered trademarks of Bosch Rexroth AG, and are listed for comparison purposes only.
- Article numbers refer to genuine Lapp products.
- Other designs and lengths are available upon request.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.
- Further Article and length online https://servoconfigurator.lappgroup.com/