FLEXIMARK® Organized shrink tube FCC
FLEXIMARK® Organized shrink tubes FCC are shrink tubes for marking single cores and wires with individual text. These markers are sent with your desired text.
Available from stock
In stock in Germany
Not available
Benefits
- Halogen-free shrink tubes with customized text
- Benefit in comparison with marking rings: You do not have to mount every single character at a time, just order and mount whole series at once
- Already cut to the exact length
Application range
- For single core marking
- Marking before assembly
Note
- Markers will be delivered with the desired text (printing service is included in the price)
- Ordering process: Customer-specific data will be emailed as an Excel file to the responsible Lapp employee when the order is made
Column A: Row 1 content
Column B: Row 2 content
Column B or C: Number of markers with corresponding text
Print jobs template: www.lappkabel.com/service/downloadcenter/markingsystem/fleximark-customized-markings.html
Included
- 1 PU= 1 marker, there is no mimimum purchase quantity
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001288
- ETIM 5.0 Class-Description: Labelling material
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001288
- ETIM 6.0 Class-Description: Labelling material
On request
- Also available as version with a 3:1 shrink ratio (not halogen-free, UL 224 approved)
Colour delivered
- Yellow
Material
- Polyolefin (halogen-free)
- Shrinking ratio: 2:1
Temperature range
- -30°C to +105°C
- Shrinking temperature: +90°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.