FLEXIMARK® Cablemarking FCC
FLEXIMARK® CABLE MARKER FCC- customized cable marking with a character holder made of plastic to attach to cables with cable ties
Available from stock
In stock in Germany
Not available
Benefits
- No time-consuming preparation and installation
- Resistant to chemicals, UV-light, moisture and oils (diesel oil, basic cleaning agent, sea water, ethanol,...)
Application range
- For cable marking
Note
- Markers will be delivered with the desired text (printing service is included in the price)
- One or two-line printing possible
- Text length is depending on the size of the label and the readability- in general there is no word limitation
- Ordering process: Customer-specific data will be emailed as an Excel file to the responsible Lapp employee when the order is made
Column A: Row 1 content
Column B: Row 2 content
Column B or C: Number of markers with corresponding text
Print jobs template: www.lappkabel.com/service/downloadcenter/markingsystem/fleximark-customized-markings.html
Included
- Marking consists of FLEXIMARK® Character holder PTEF, printed PVC label (not halogen-free) or FLEXIMARK® Flexilabel LFL (halogen-free) and two standard cable ties in PA 6.6 (black)
- Markers (including cable ties) are pre-assembled prior to delivery
- 1 PU= 1 marker, there is no mimimum purchase quantity
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001288
- ETIM 5.0 Class-Description: Labelling material
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001288
- ETIM 6.0 Class-Description: Labelling material
Note
- Standard cable tie:
black (142 x 2.4 mm)
Dimensions
- Length text: 35 mm
Length plate: 50 mm
Colour delivered
- Standard colour: black lettering against yellow or white background
- Also available in green, blue and red
Material
- Character holder: halogen-free PE
- Labels: Not halogen-free PVC or halogenfree polyester (LFL version)
Temperature range
- -30°C to +70°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.