EPIC® DATA FT IE
Industrial Ethernet feed through
The built-in connector is suitable for direct connection with PCB and is intended for Ethernet systems in demanding industrial environments.
Available from stock
In stock in Germany
Not available
Product features
- Designs for front and rear wall-mounting
- M12 panel feed-throughs for direct connecting with PCB
- Can be used for Industrial Ethernet in harsh industrial environments
- Housing: zinc die-casting, grey
Norm references / Approvals
- M12 D-coded acc. to IEC 61076-2-101
M12 X-coded acc. to IEC 61076-2-109 - M12 D-coded: Cat.5 acc. to ISO/IEC 11801
M12 X-coded: Cat.6A acc. to ISO/IEC 11801
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002061
- ETIM 5.0 Class-Description: Sensor-actuator connector chassis
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002061
- ETIM 6.0 Class-Description: Sensor-actuator connector chassis
Protection rating
- IP 67
Ambient temperature (operation)
- -25°C to +85°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.