e-Shop

Polyurethane Cables

ÖLFLEX® POLYURETHANE CABLES

ÖLFLEX® CLASSIC 400 P

ÖLFLEX® CLASSIC 400 P

LAPP offers an extensive range of Polyurethane sheathed cables suitable for a wide range of applications, including Food & Beverage. These fexible cables offer a very high resistance to both mechanical and chemical damage.

  • Polyurethane sheathing offers a tear resistant material
  • High tensile strength combined with a high resistance to tangling and knotting
  • Microbe and hydrolysis resistant
OLFLEX CLASSIC 400 P SQUARE

ÖLFLEX® CLASSIC 400 P

PUR control cable for oil-, notch- and abrasion resistant applications in industrial machinery, appliances, intrumentation, control and automation.

OLFLEX CLASSIC 400 CP SQUARE

ÖLFLEX® CLASSIC 400 CP

PUR screened control cable for oil- and abrasion resistant applications in industrial machinery automation and appliances.

OLFLEX 440 P SQUARE

ÖLFLEX® 440 P

PUR control cable for indoor and outdoor use - cold flexible, abrasion resistant, flame retardant and halogen-free with VDE certification.

OLFLEX 440 CP SQUARE

ÖLFLEX® 440 CP

Screened PUR control cable for indoor and outdoor use - cold flexible, abrasion resistant, flame retardant and halogen-free with VDE certification.