e-Shop

Cable Glands

SKINTOP® HYGIENIC / SKINTOP® HYGIENIC-R

SKINTOP® HYGIENIC / SKINTOP® HYGIENIC-R

SKINTOP® HYGIENIC / SKINTOP® HYGIENIC-R

Our famous SKINTOP® cable gland is now approved to IP69K in accordance to DIN 40 050. The IP69K rating enables the use of SKINTOP® even under the harshest cleaning procedures with high pressure cleaners and hot water.

  • Hygienic design (smooth surfaces, no gaps or voids)
  • It can be used in the product zone whilst with no risk of contamination of food machines, facilities or components
  • Made from stainless steel or nylon
Oops, an error occurred! Code: 2024050321175671b52e83
skintop glands

Cable Glands

More...