KNIPEX High leverage combination plier
KNIPEX Insulated pliers for gripping and cutting work
35 % less effort required than with conventional combination pliers
Article number | Article designation | Hard wire mm | Pianowire mm | Cable diameter mm | Weight (kg) | Length (mm) | Base Unit | Price (base price) | |
---|---|---|---|---|---|---|---|---|---|
62120504 | High leverage combination plier KKZI 20 | 2.8 | 2.2 | 13 | 0.343 | 200 |
Available from stock
In stock in Germany
Not available
Benefits
- High ergonomics thanks to multi-component handles
- Insulated handels allow working under voltage up to 1000V
Application range
- With gripping zones for versatile use
- With cutting edges for heavy duty and thicker cables
Product features
- Long cutting edges for thicker cables
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000836
- ETIM 5.0 Class-Description: Combination pliers
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000836
- ETIM 6.0 Class-Description: Combination pliers
Certifications
- Insulated according to IEC 60900, applicable up to 1000V AC / 1500V DC
- VDE-tested
Material
- High-grade special tool steel, forged, multi stage oil-hardened
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.