Solderless cable lugs KB
Uninsulated cable lugs/solderless terminals according to DIN 46234, high-quality electrolytic copper for good conductivity, least resistance
Available from stock
In stock in Germany
Not available
Benefits
- For first-class connection with simple operating principle
- Thus providing the best electrical conductivity (least resistance)
Application range
- For cables with category 2,5 and 6 conductors
- Manufacturing of control cabinets and equipment
- Trains and buses
Norm references / Approvals
- In accordance with VG 88710
- Coil form DIN 46234 (versions mit * are not according to DIN 46234)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001052
- ETIM 5.0 Class-Description: Solderless copper terminals for copper conductors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001052
- ETIM 6.0 Class-Description: Solderless copper terminals for copper conductors
Note
- s = thickness of material
Material
- High-quality electrolytic copper for good conductivity
Temperature range
- Temperature range up to +120°C
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.