SILVYN® AFW-PA
SILVYN® AFW-PA is a one-piece angled connection flange especially designed for SILVYN® MAXI PA
Article number | Nominal size | Pieces / PU | Base Unit | Price (base price) | |
---|---|---|---|---|---|
SILVYN® AFW-PA 90° grey | |||||
55001090
| 70 | 1 | |||
55001091
| 95 | 1 | |||
SILVYN® AFW-PA 90° black | |||||
55001093
| 70 | 1 | |||
55001092
| 95 | 1 |
Available from stock
In stock in Germany
Not available
Benefits
- Tear-resistant connection
- Secure conduit insertion
Application range
- In combination with protective conduit
- SILVYN® MAXI PA
- Mechanical engineering
- Bundling and guiding of cables and wires
Product Make-up
- One-piece 90° elbow connector with clap mechanism specifically designed for use with the SILVYN® MAXI PA. Thanks to the special design, the conduit can be pre-locked and mounted ready for connection
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001176
- ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001176
- ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose
Colour delivered
- Grey (RAL 7001)
Black (RAL 9005), UV-resistant
Material
- PA6
Halogen-free
Protection rating
- IP 54
IP 65 with AFG-PA/AFW-PA seal
Temperature range
- -40 °C to +115 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.