e-Shop

ÖLFLEX® PLUG CEE Connection/ Extension Cable without phase shifter*

H07RN-F-based connecting and extension cable for three-phase current

ÖLFLEX® PLUG CEE Connection/extension cable without phase shifter, <HAR> H07RN-F, plug/coupling three-phase AC/5-pole CEE, extension or one end dismantled

Formerly: ÖLFLEX PLUG CEE (400 V) Connection / Extension Cable

CEFire

Article number Plug ampsNumber of cores and mm² per conductorOuter diameter [mm]Length (m)Copper index kg/1.000 piecesBase Unit

Price (base price)

ÖLFLEX® PLUG CEE connection cable
71222231
165 G 1.511.2 - 14.42.5180
71222373
165 G 1.511.2 - 14.43.5252
71222239
165 G 1.511.2 - 14.45360
71222232
165 G 2.513.3 - 172.5300
71222240
165 G 2.513.3 - 175600
71222241
325 G 2.513.3 - 175600
71222234
325 G 4.015.6 - 19.92.5480
71222242
325 G 4.015.6 - 19.95960
71222243
325 G 6.017.5 - 22.251440
71222295
165 G 2.513.3 - 17101200
71222296
165 G 2.513.3 - 17253000
71222304
325 G 6.017.5 - 22.2102880
Available from stock
In stock in Germany
Not available

Application range

  • For connections to any three-phase A.C. consumers
  • Machines and systems on building sites
  • According to EN 50565-2: Dry or damp rooms as well as outdoors

Product features

  • Also available with phase shifter (engine direction can be changed)
  • Other dimensions, lengths, connectors, designs and customised versions are available upon request

Norm references / Approvals

  • <HAR> H07RN-F cable type approval according to EN 50525-2-21

Product Make-up

  • Mounted 5-pin CEE plug, 400 V, red, 6 o'clock in accordance with VDE 0623/EN 60309-2, splash-proof IP 44
  • 80 mm stripped, with conductor end sleeves
  • from 10 mm²: 100 mm stripped, with conductor end sleeves
  • Mounted 5-pin CEE coupling, 400 V, red, 6 o'clock in accordance with VDE 0623/EN 60309-2, splash-proof IP 44

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001576
  • ETIM 5.0 Class-Description: Power cord

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001576
  • ETIM 6.0 Class-Description: Power cord

Core identification code

  • According to VDE 0293-308 (table T9)

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Nominal voltage

  • U0/U = 200/346 to 240/415

Test voltage

  • 2500 V

Temperature range

  • Flexible use: -25°C to +60°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • Please observe the safety information as per DIN VDE 0620-1, Plugs and socket-outlets for household and similar purposes - Part 1: General requirements, appendix E: "Installation only by persons with the relevant electrotechnical expertise and experience!”